Skip to main content
Logo print
New title
title
title

LIVING NOW 'MY HOME' - STEROWNIK 1 LUB 2 FUNKCJI - 3 MODUŁY

LNOW3 Bticino

LIVING NOW 'MY HOME' - STEROWNIK 1 LUB 2 FUNKCJI - 3 MODUŁY

REF. K4652M3 PKWiU 27.33.11.0 EAN. 8005543615164
Gwarancja 2 lata
Grupa rabatowa : B
521,12 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection Yes
Number of actuation points 3
Number of buttons 3
With LED indication Yes
With label area No
With display No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 9011
Transparent No
With room temperature controller No
With IR sensor No
Degree of protection (IP) Other
Min. depth of built-in installation box 55 mm
Width 68 mm
Height 45 mm
Depth 18 mm
Built-in depth 2 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature 5-45 °C
Storage temperature -10-70 °C
Frequency 0-0 Hz
Standby consumption 5 mA
Terminal marking indication Yes
Halogen free No
Antimicrobial treatment No
Terminals capacity 1-1 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Addressable Yes
Connected object No
Operating method SCS
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Product use function Control & command systems

Dokumentacja

1 dokument
Instrukcja użytkowania
LE10514AA.pdf pdf (2.22 Mo)
1 dokument
Deklaracja środowiskowa produktu EPD
LGRP-01860-V01.01-EN.pdf pdf (0.89 Mo)