LIVING NOW 'MY HOME' - CZYTNIK ZBLIŻENIOWY - 1 MODUŁ
LNOW3
Bticino
LIVING NOW 'MY HOME' - CZYTNIK ZBLIŻENIOWY - 1 MODUŁ
REF. K4215
PKWiU 27.33.11.0
EAN.
8005543615171
Gwarancja 2 lata
Grupa rabatowa : B
391,17 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Connection cable length | 500 m |
---|---|
Engaging electronically | Yes |
Engaging mental | No |
Engaging mechanical | No |
Engaging biometrical | No |
Engaging indication | Yes |
Radio system | Yes |
Degree of protection (IP) | Other |
Material | Plastic |
With contact | No |
Width | 19 mm |
Height | 44 mm |
Depth | 46 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
VdS class | B |
Built-in depth | 50 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 5-45 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 9.6-14.5 V |
---|---|
Supply current | 0.03-0.03 A |
Standby consumption | 30 mA |
RAL-number | 9011 |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Label space/information surface | No |
Fitted with rainproof plate protection | No |
Mounting method | Flush-mounted |
Vertical fixing center distance | 1100-1600 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Screw cable clamp |
Control mode | Wired |
Addressable | No |
Connected object | No |
Operating method | Via Gateway |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | No |
Application name | Home + Security |
Product use function | Alarm systems |