Skip to main content
Logo print
New title
title

LIVING NOW - LED PODŚWIETLENIA - 230V - CZERWONO/ZIELONA

LNOW2 Bticino

LIVING NOW - LED PODŚWIETLENIA - 230V - CZERWONO/ZIELONA

REF. K4743V230RG PKWiU 26.11.22.0 EAN. 8005543614877
Gwarancja 2 lata
Grupa rabatowa : B
31,41 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Transformer integrated No
With integrated voltage decreasing resistor Yes
With light source Yes
With integrated diode Yes
Lamp holder None
Rated voltage Ue at AC 50 Hz 230-230 V
Rated voltage Ue at AC 60 Hz 230-230 V
Voltage type for actuating AC
Lamp type LED
Connection type auxiliary circuit Screw connection
Colour light source Other
Type of fastening Floor fastening
Width 6 mm
Height 28.5 mm
Depth 6 mm
Degree of protection (IP) Not applicable
Operating / setting temperature 5-40 °C
Storage temperature -10-70 °C
Supply current 0.00098-0.00098 A
Frequency 50-60 Hz
Halogen free Yes
Prewired Yes

Dokumentacja

1 dokument
Dane techniczne
IDP000273_02-EN.pdf pdf (0.25 Mo)
1 dokument