Skip to main content
Logo print
New title
title

LIVING NOW - LAMPKA SYGNALIZACYJNA - DO WYPOSAŻENIA W LED - 1 MODUŁ

LNOW2 Bticino

LIVING NOW - LAMPKA SYGNALIZACYJNA - DO WYPOSAŻENIA W LED - 1 MODUŁ

REF. K4371 PKWiU 27.90.20.0 EAN. 8005543653609
Gwarancja 2 lata
Grupa rabatowa : B
38,85 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Assembly arrangement Other
Number of modules (module system) 1
Lamp holder None
With light source Yes
Lamp type LED exchangeable
With flashlight No
With fixed symbol/imprint No
With exchangeable symbol No
Application as button No
Mounting method Flush-mounted
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 7015
Transparent No
Colour light source Other
Suitable for degree of protection (IP) IP20
Device width 22 mm
Device height 45 mm
Device depth 27 mm
Min. depth of built-in installation box 40 mm
Built-in depth 20 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Supply current 10-16 A
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Stress test conformity (1000V) No
Antimicrobial treatment No
Connection type Screwed terminal
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²
Label space/information surface No

Dokumentacja

1 dokument