Skip to main content
Logo print
New title
title

LIVING NOW - LAMPKA PRZESZKODOWA - 2 MODUŁY

LNOW2 Bticino

LIVING NOW - LAMPKA PRZESZKODOWA - 2 MODUŁY

REF. K4382 PKWiU 27.90.20.0 EAN. 8005543653555
Gwarancja 2 lata
Grupa rabatowa : B
259,07 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Assembly arrangement Basic element
Number of modules (module system) 2
Lamp holder None
With light source Yes
Lamp type LED not exchangeable
With flashlight No
With fixed symbol/imprint No
With exchangeable symbol No
Application as button No
Mounting method Flush-mounted
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 7015
Transparent No
Colour light source White
Suitable for degree of protection (IP) IP20
Nominal voltage 230 V
Max. lamp power 0.5 W
Device width 45 mm
Device height 45 mm
Device depth 32.5 mm
Min. depth of built-in installation box 40 mm
Built-in depth 28.5 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Stress test conformity (1000V) No
Antimicrobial treatment No
Connection type Not applicable
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²
Label space/information surface No

Dokumentacja

1 dokument
Dane techniczne
lDP001635_01-EN.pdf pdf (0.66 Mo)
1 dokument