Skip to main content
Logo print
New title
title

LIVING NOW - ŁADOWARKA USB C 30W - 1 MODUŁ

LNOW2 Bticino

LIVING NOW - ŁADOWARKA USB C 30W - 1 MODUŁ

REF. K4288C2 PKWiU 27.33.13.0 EAN. 8005543680636
Gwarancja 2 lata
Grupa rabatowa : B
203,03 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Other
Number of ports USB-A 0
Number of ports USB-C 1
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-20 V
Power consumption 0.059 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Black
RAL-number 7015
Device width 45 mm
Device height 45 mm
Device depth 41 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 33 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery Yes
Supply current 1-1 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Dokumentacja

1 dokument
Dane techniczne
IDP001535_01-EN.pdf pdf (0.44 Mo)
1 dokument