Skip to main content
Logo print
New title
title

LIVING NOW - ŁĄCZNIK KRZYŻOWY Z NIEBIESKĄ LED - 1 MODUŁ

LNOW2 Bticino

LIVING NOW - ŁĄCZNIK KRZYŻOWY Z NIEBIESKĄ LED - 1 MODUŁ

REF. K4004LB PKWiU 27.33.11.0 EAN. 8005543631195
Gwarancja 2 lata
Grupa rabatowa : B
114,51 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system Alternating-/alternating switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch Yes
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Other
RAL-number (similar) 7015
Colour of switch operator Other
Label space/information surface No
Illumination No
Function lighting Orientation
Type of lighting LED not exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 16 A
Switching current for fluorescent lamps 16 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 22 mm
Device height 45 mm
Device depth 32 mm
Built-in depth 30 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Dokumentacja

2 dokumenty
Dane techniczne
IDP000270_03-EN.pdf pdf (0.11 Mo)
Instrukcja użytkowania
LE10252AC.pdf pdf (0.68 Mo)
1 dokument