Skip to main content
Logo print
New title
title
title

LIVING NOW - ŁĄCZNIK AUTOMATYCZNY IR - 2 PRZEWODY - 2 MODUŁY

LNOW4 Bticino

LIVING NOW - ŁĄCZNIK AUTOMATYCZNY IR - 2 PRZEWODY - 2 MODUŁY

REF. K4430 PKWiU 27.33.11.0 EAN. 8005543612538
Gwarancja 2 lata
Grupa rabatowa : B
518,01 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Movement sensor
Sensor type Passive infrared
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection Yes
Background monitoring No
Optimum mounting height 120 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 8 m
Max. reach frontally 8 m
Diameter reach on floor 8 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Other
Surface finishing Matt
Antimicrobial treatment No
Colour Other
Transparent No
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 10 s
Max. duty cycle 600 min
Suitable for C-load No
Temperature 5-40 °C
Max. starting current 1 A
Substation input No
With alarm function No
With acoustic sensor No
Width 44 mm
Height 51 mm
Depth 47 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature 5-40 °C
Storage temperature -10-70 °C
Mandatory neutral No
Terminal marking indication No
Terminals capacity 1.5-1.5 mm²
Cable nature for connection Flexible
Label space/information surface No
Entry membrane gland type Not applicable
Auto switch No

Dokumentacja

5 dokumenty
Dane techniczne
Dane techniczne
ST-00000959.zip zip (5.93 Mo)
Dane techniczne
Dane techniczne
F02697EN-00.pdf pdf (0.49 Mo)
Dane techniczne
ST-00000959-EN.pdf pdf (0.5 Mo)
1 dokument