Skip to main content
Logo print
New title
title
title

LIVING NOW - ŁĄCZNIK 2-BIEGUNOWY - 1 MODUŁ - CZERŃ

LNOW2 Bticino

LIVING NOW - ŁĄCZNIK 2-BIEGUNOWY - 1 MODUŁ - CZERŃ

REF. KG4002 PKWiU 27.33.13.0 EAN. 8005543611869
Gwarancja 2 lata
Grupa rabatowa : B
68,62 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system Off switch 1-pole
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch Yes
Mounting method Flush-mounted
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7015
Colour of switch operator Anthracite
Label space/information surface No
Illumination Optional
Function lighting Orientation
Type of lighting Other
Suitable for degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 16 A
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 22 mm
Device height 45 mm
Device depth 41 mm
Built-in depth 28 mm
Min. depth of built-in installation box 38 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Dokumentacja

1 dokument
Dane techniczne
F02843EN-00.pdf pdf (0.08 Mo)
1 dokument
1 dokument
Deklaracja środowiskowa produktu EPD