Skip to main content
Logo print
New title
title

LIVING NOW - GNIAZDO RJ45 - STP - KAT.6 - 1 MODUŁ - CZERŃ

LNOW8 Bticino

LIVING NOW - GNIAZDO RJ45 - STP - KAT.6 - 1 MODUŁ - CZERŃ

REF. KG4279C6S PKWiU 27.33.13.0 EAN. 8005543621936
Gwarancja 2 lata
Grupa rabatowa : C
66,46 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour Anthracite
RAL-number 7015
Connection type Insulation displacement connector
Shielded buses Yes
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection Other
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Colour coding Yes
Device width 22 mm
Device height 45 mm
Device depth 41 mm
Number of modules (module system) 1
Built-in depth 31 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -10-60 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Dokumentacja

1 dokument
Dane techniczne
F02580EN-01.pdf pdf (0.72 Mo)
1 dokument
5 dokumenty
Certyfikat
Certyfikat
Deklaracja środowiskowa produktu EPD
Certyfikat
Deklaracja środowiskowa produktu EPD
LGRP-01904-V01.01-EN.pdf pdf (1.26 Mo)