Skip to main content
Logo print
New title
title
title

LIVING NOW - GNIAZDO GOLARKOWE - 3 MODUŁY - BIEL

LNOW2 Bticino

LIVING NOW - GNIAZDO GOLARKOWE - 3 MODUŁY - BIEL

REF. KW4177 PKWiU 27.33.13.0 EAN. 8005543610916
Gwarancja 2 lata
Grupa rabatowa : B
647,54 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 3
Mounting method Flush-mounted
With hinged lid No
Voltage reversible Yes
Nominal voltage low value 115 V
Nominal voltage high value 230 V
Rated output 20 VA
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Device width 67 mm
Device height 86 mm
Device depth 59.5 mm
With built-in installation box No
Min. depth of built-in installation box 50 mm
Built-in depth 46 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP21
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication No
Antimicrobial treatment No
Connection type Screwed terminal
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No

Dokumentacja

1 dokument
Dane techniczne
IDP000424_01-EN.pdf pdf (0.32 Mo)
1 dokument