Skip to main content
Logo print
New title
title

LIVING NOW - DZWONEK 230V - 1 MODUŁ

LNOW2 Bticino

LIVING NOW - DZWONEK 230V - 1 MODUŁ

REF. K4351V230 PKWiU 27.90.20.0 EAN. 8005543610305
Gwarancja 2 lata
Grupa rabatowa : B
178,40 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Housing colour Black
Housing material Plastic
Loudness 80 dB
Nominal voltage 230-230 V
Degree of protection (IP) IP21
Type of current AC
Electricity consumption 8-8 A
Built-in battery No
Mounting method Modular device for domestic switching devices
Number of modules (module system) 1
Width in number of modular spacings 22.3
Wireless No
Width 22 mm
Height 45 mm
Depth 42 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Frequency 50-60 Hz
Terminal marking indication No
RAL-number 7015
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Cable nature for connection Flexible or rigid
Label space/information surface No
With complemantary luminous signal No
Contains Batteries and/or Accumulator No
Number of ringtones 1
Connected object No

Dokumentacja

1 dokument