Skip to main content
Logo print
New title
title

LIVING NOW - DZWONEK 12/24V - 1 MODUŁ

LNOW2 Bticino

LIVING NOW - DZWONEK 12/24V - 1 MODUŁ

REF. K4351V12 PKWiU 27.90.20.0 EAN. 8005543647035
Gwarancja 2 lata
Grupa rabatowa : B
178,40 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Housing colour Black
Housing material Plastic
Loudness 80 dB
Nominal voltage 12-12 V
Degree of protection (IP) IP21
Type of current AC
Electricity consumption 5-5 A
Built-in battery No
Mounting method Flush-mounted
Number of modules (module system) 1
Width in number of modular spacings 22.3
Wireless No
Width 22 mm
Height 45 mm
Depth 42 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Frequency 50-60 Hz
Terminal marking indication No
RAL-number 7015
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
With complemantary luminous signal No
Contains Batteries and/or Accumulator No
Connected object No

Dokumentacja

1 dokument
Dane techniczne
F02846EN-00.pdf pdf (0.14 Mo)
1 dokument