LIVING NOW - CZUJKA RUCHU PIR - 2 MODUŁY
LNOW4
Bticino
LIVING NOW - CZUJKA RUCHU PIR - 2 MODUŁY
REF. K4659
PKWiU 27.33.11.0
EAN.
8005543615102
Gwarancja 2 lata
Grupa rabatowa : B
466,98 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Model | Movement sensor |
---|---|
Mounting method | Flush-mounted |
Constant light control | Yes |
HVAC-control | No |
Networkable | No |
Suitable for wireless transmission | No |
Creep-under protection | No |
Mounting height | 1.2 m |
Max. reach sideways | 3 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Animal zone | No |
Staircase light controller | No |
Combination movement sensor/push button switch | No |
With orientation lighting | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Suitable for degree of protection (IP) | IP20 |
Operation mode switch | Yes |
Min. switch-on time | 30 s |
Max. duty cycle | 15359 min |
Switch-off delay self-learning | No |
Detection angle horizontal | 140-140 ° |
---|---|
Compatible with Apple HomeKit | No |
Colour | Anthracite |
RAL-number (similar) | 7040 |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 45 mm |
Height | 90 mm |
Depth | 65 mm |
Built-in depth | 18 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-45 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 15 mA |
Mandatory neutral | No |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1-1 mm² |
Cable nature for connection | Flexible or rigid |
Entry membrane gland type | Not applicable |
Cable support | Other |
Auto switch | Yes |
Addressable | Yes |
Operating method | SCS |
Programmable | Yes |