Skip to main content
Logo print
New title
title

LIVING NOW - BRZĘCZYK 12/24V - 1 MODUŁ

LNOW2 Bticino

LIVING NOW - BRZĘCZYK 12/24V - 1 MODUŁ

REF. K4356V12 PKWiU 27.90.20.0 EAN. 8005543647059
Gwarancja 2 lata
Grupa rabatowa : B
138,33 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Nominal voltage 12 V
Type of current AC
Electricity consumption 5 A
Degree of protection (IP) IP21
Loudness 80 dB
Housing material Plastic
Housing material quality Other
Surface protection housing Untreated
Housing colour Black
Type of tone Continuous tone
Mounting method Built-in
Built-in transformer No
Width 22 mm
Height 45 mm
Depth 42 mm
Built-in depth 34 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Frequency 50-60 Hz
RAL-number 7015
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²
Loudness setting No

Dokumentacja

1 dokument
Dane techniczne
F02846EN-00.pdf pdf (0.14 Mo)
1 dokument