![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-721316-WEB-R.jpg)
ŁĄCZNIK SCHODOWY Z PODŚWIETLENIEM - 10 AX - 250 V~ - ZACISKI AUTOMATYCZNE, ALUMINIUM
SUNO2
Legrand
ŁĄCZNIK SCHODOWY Z PODŚWIETLENIEM - 10 AX - 250 V~ - ZACISKI AUTOMATYCZNE, ALUMINIUM
REF. 721316
PKWiU 27.33.11.0
EAN.
3414972049900
Gwarancja 2 lata
Grupa rabatowa : B
45,39 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Number of modules (module system) | 1 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Illuminated (on) |
Type of lighting | LED exchangeable |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
---|---|
Feedback-signal contact | No |
Connection type | Push-in clamp |
Heating switch | No |
Washing machine switch | No |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 40 mm |
Built-in depth | 28 mm |
Min. depth of built-in installation box | 32 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC/DC |
Frequency | 50-60 Hz |
Estimated bulb life | 10000 h |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Dokumentacja
2 dokumenty
Dane techniczne
Instrukcja użytkowania
1 dokument
Certyfikat
OC / CB-HU-004323
(1.58 Mo)
WYBIERZ