Skip to main content
Logo print

ŁĄCZNIK SCHODOWY PODWÓJNY Z PODŚWIETLENIEM - 10 AX - 250 V~ - ZACISKI AUTOMATYCZNE, CZARNY

SUNO2 Legrand

ŁĄCZNIK SCHODOWY PODWÓJNY Z PODŚWIETLENIEM - 10 AX - 250 V~ - ZACISKI AUTOMATYCZNE, CZARNY

REF. 721418 PKWiU 27.33.11.0 EAN. 3414972040877
Gwarancja 2 lata
Grupa rabatowa : B
84,50 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Number of modules (module system) 1
Push button switch No
Number of rockers 2
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Black
Colour of switch operator Black
Label space/information surface No
Illumination Yes
Function lighting Illuminated (on)
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Push-in clamp
Heating switch No
Washing machine switch No
Device width 72.9 mm
Device height 72.9 mm
Device depth 40 mm
Built-in depth 28 mm
Min. depth of built-in installation box 32 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC/DC
Frequency 50-60 Hz
Estimated bulb life 10000 h
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Dokumentacja

2 dokumenty
Dane techniczne
F03456EN-00.pdf pdf (1.44 Mo)
Instrukcja użytkowania
LE13731AA.pdf pdf (2.2 Mo)
1 dokument
Certyfikat
OC / CB-HU-004323 (1.58 Mo)