Skip to main content
Logo print

ŁĄCZNIK PROSTY 18Х275 MM, Ø - 7Х12,5

CBASS CABLOFIL

ŁĄCZNIK PROSTY 18Х275 MM, Ø - 7Х12,5

REF. CM558224 PKWiU 25.11.23.0 EAN. 3599075582247
Gwarancja 2 lata
Grupa rabatowa : D
48,17 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Longitudinal joint
Hinged joint horizontal Yes
Hinged joint vertical No
Type of connection Screw connector
Suitable for wire mesh tray Yes
Suitable for cable ladder No
Suitable for cable tray No
Suitable for cable management system width 50-600 mm
Suitable for cable management system height 50-50 mm
Length 275 mm
Suitable for circuit integrity No
Material Stainless steel
Stainless steel, pickled Yes
Material quality Other
Surface protection Other
Operating / setting temperature -20-120 °C
Colour Stainless steel
Storage temperature -20-120 °C
Halogen free Yes