Skip to main content
Logo print

ŁĄCZNIK POTRÓJNY - 20 AX - 250 V~ - ZACISKI ŚRUBOWE, BIAŁY

SUNO2 Legrand

ŁĄCZNIK POTRÓJNY - 20 AX - 250 V~ - ZACISKI ŚRUBOWE, BIAŁY

REF. 721103 PKWiU 27.33.13.0 EAN. 3414972042024
Gwarancja 2 lata
Grupa rabatowa : B
49,88 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system Off switch 3x1-pole
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 3
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 20 A
Switching current for fluorescent lamps 20 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 72.9 mm
Device height 72.9 mm
Device depth 42.8 mm
Built-in depth 27.3 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC/DC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²

Dokumentacja

2 dokumenty
Dane techniczne
F03471EN-00.pdf pdf (1.23 Mo)
Instrukcja użytkowania
LE13731AA.pdf pdf (2.2 Mo)
2 dokumenty
Certyfikat
OC / CB-HU-003459 (0.46 Mo)
Certyfikat