ŁĄCZNIK HOTELOWY MECHANICZNY, CZARNY
SUNO2
Legrand
ŁĄCZNIK HOTELOWY MECHANICZNY, CZARNY
REF. 721475
PKWiU 27.33.11.0
EAN.
3414972041119
Gwarancja 2 lata
Grupa rabatowa : B
128,02 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Other |
Method of operation | Hotel card |
Number of contacts as normally open contact | 1 |
Contactless type | No |
Number of rockers | 0 |
Number of modules (module system) | 1 |
Number of poles | 2 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | Yes |
With light source | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Colour | Black |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 52.9 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
Built-in depth | 27.2 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Cable nature for connection | Flexible or rigid |
Cable section | 1-2.5 mm² |
Dokumentacja
2 dokumenty
Instrukcja użytkowania
Dane techniczne
1 dokument
Certyfikat
OC / CB-HU-004323
(1.58 Mo)
WYBIERZ