Skip to main content
Logo print

ŁĄCZNIK DWUBIEGUNOWY Z PODŚWIETLENIEM - 10 AX - 250 V~ - ZACISKI ŚRUBOWE, ALUMINIUM

SUNO2 Legrand

ŁĄCZNIK DWUBIEGUNOWY Z PODŚWIETLENIEM - 10 AX - 250 V~ - ZACISKI ŚRUBOWE, ALUMINIUM

REF. 721312 PKWiU 27.33.11.0 EAN. 3414972041454
Gwarancja 2 lata
Grupa rabatowa : B
69,83 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Aluminium
Colour of switch operator Aluminium
Label space/information surface No
Illumination Yes
Function lighting Illuminated (on)
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 72.9 mm
Device height 43 mm
Device depth 72.9 mm
Built-in depth 29.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

Dokumentacja

2 dokumenty
Instrukcja użytkowania
LE13731AA.pdf pdf (2.2 Mo)
Dane techniczne
F03650EN-00.pdf pdf (0.81 Mo)
1 dokument
Certyfikat
OC / CB-HU-004323 (1.58 Mo)