Skip to main content
Logo print
Ten produkt jest wycofany

ŁĄCZNIK AUTOMATYCZNY Z MOŻLIWOŚCIĄ USTAWIENIA BEZ ZACISKU NEUTRALNEGO, ALUMINIUM

STERO Legrand

ŁĄCZNIK AUTOMATYCZNY Z MOŻLIWOŚCIĄ USTAWIENIA BEZ ZACISKU NEUTRALNEGO, ALUMINIUM

REF. 721376 PKWiU 27.33.11.0 EAN. 3414972041140
Gwarancja 2 lata
Skontaktuj się z nami
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Movement sensor
Sensor type Other
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.2 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 6 m
Max. reach frontally 8 m
Diameter reach on floor 6 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable No
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
Colour Aluminium
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 47-63 Hz
Nominal voltage 230-230 V
Min. switch-on time 10 s
Max. duty cycle 10 min
Detection angle horizontal 120-120 °
Response value luminosity 5-1275 lx
Max. switching power 250 W
Temperature -5-35 °C
Max. starting current 1 A
Control current 0.4 mA
Substation input Yes
With alarm function No
With acoustic sensor No
Width 72.9 mm
Height 72.9 mm
Depth 53 mm
Built-in depth 29 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Label space/information surface No
Auto switch Yes

Dokumentacja

2 dokumenty
Dane techniczne
F03465EN-01.pdf pdf (1.05 Mo)
Instrukcja użytkowania
LE12322AA.pdf pdf (2.34 Mo)