![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032789-WEB-R.jpg)
KABEL F/FTP (2150 MHZ), TV + SATELITA, DŁUGOŚĆ 100 M
LCSKT
Legrand
KABEL F/FTP (2150 MHZ), TV + SATELITA, DŁUGOŚĆ 100 M
REF. 032789
PKWiU 26.20.40.0
EAN.
3245060327897
Gwarancja 2 lata
Grupa rabatowa : C
13,65 zł
/
m
Product available in
100 m
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Duplex | No |
---|---|
Conductor material | Copper |
Conductor surface | Bare |
Diameter conductor | 0.56 mm |
Nominal cross section conductor | 0.25 mm² |
AWG size | 23 |
Conductor category | Class 1 = solid |
Number of cores | 8 |
Number of stranding elements | 4 |
Stranding element | Pairs |
Material core insulation | Other |
Specification core insulation | Polyethylene (PE) |
Core identification according to HD 308 S2 | No |
Core identification | Colour |
Screen over stranding element | Foil |
Stranding | Bundle |
Screen over stranding | None |
Longitudinal water blocking cable | No |
Radial water blocking cable | Yes |
Suitable for underground installation | No |
Approved type of underground installation | Other |
Protective sheath | None |
Material outer sheath | Other |
Specification material outer sheath | Polyethylene (PE) |
Colour outer sheath | Other |
Armouring/reinforcement | None |
---|---|
Cable geometry | Round |
Flame retardant according to IEC 60332-1-2 | Yes |
Low smoke according to EN IEC 61034-2 | Yes |
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Reaction-to-fire according to EN 13501-6: Class | Dca |
Reaction-to-fire according to EN 13501-6: Smoke production | s2 |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | d2 |
Reaction-to-fire according to EN 13501-6: Acidity | a2 |
Outer diameter approx. | 7.8 mm |
Min. permitted bending radius, moving application with forced guidance | 63 mm |
Permitted cable outer temperature during assembling/handling | 0-50 °C |
Permitted cable outer temperature after assembling without vibration | -20-60 °C |
Category | Other |
NVP value | 78 % |
UV resistant | No |
Certified for shipboard application | No |
Suitable as telephone cable | Yes |
Suitable as computer data cable | Yes |
Weight | 56 kg/km |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | Yes |
Storage temperature | -20-60 °C |
RAL-number | 4008 |
Dokumentacja
1 dokument
Dane techniczne
1 dokument
Deklaracja
DOP-DOP O-CO_033-10022-A
(0.51 Mo)
WYBIERZ