KABEL AUDIO/VIDEO 2 METRY
AV3
Bticino
KABEL AUDIO/VIDEO 2 METRY
REF. 336803
PKWiU 27.32.13.0
EAN.
8012199220338
Gwarancja 2 lata
Grupa rabatowa : B
63,76 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Conductor material | Copper |
---|---|
Nominal cross section conductor | 0.205 mm² |
Diameter conductor | 0.91 mm |
Conductor category | Class 2 = stranded |
Number of cores | 7 |
Material core insulation | Polyvinyl chloride (PVC) |
Core identification | None |
With protective conductor | No |
Max. conductor temperature | 105 °C |
Screen | No |
Drain wire | No |
Protective barrier | None |
---|---|
Armouring/reinforcement | None |
Material outer sheath | None |
Colour outer sheath | Colourless |
Low smoke according to EN IEC 61034-2 | No |
Outer diameter approx. | 1 mm |
Permitted cable outer temperature during assembling/handling | -15-105 °C |
Permitted cable outer temperature after assembling without vibration | -15-105 °C |
Nominal voltage U0 | 300 V |
Nominal voltage U | 300 V |