Skip to main content
Logo print

INCARA: LINK'ON - 4X2P+Z / 2XUSB A+C / ZŁĄCZE WIELAND - 2,5 M-CZARNY

INC Legrand

INCARA: LINK'ON - 4X2P+Z / 2XUSB A+C / ZŁĄCZE WIELAND - 2,5 M-CZARNY

REF. 654882 PKWiU 27.33.13.0 EAN. 3414971974784
Gwarancja 2 lata
Grupa rabatowa : C
1 212,60 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Surface mounting
Folding No
Extendable No
Shape Rectangular
Material Plastic
Colour Black
Degree of gloss Matt
Length 164 mm
Width 164 mm
Height 68 mm
Built-in depth 0 mm
Diameter 0 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of socket outlets French standard type E 4
Number of socket outlets Italian standard type P40 L/F 0
With on/off switch No
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 4
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Number of CAT 6A connections 0
Number of empty module positions 0
Number of miniature circuit breakers (MCB) 0
Over voltage protection No
Mains filter No
With built-in USB power supply Yes
Nominal voltage 250 V
Degree of protection (IP) IP3XD
Degree of impact strength (IK) IK07
Antimicrobial treatment No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Supply current 16-16 A
Terminal marking indication Yes
RAL-number 9017
Halogen free Yes
Prewired Yes
Connection type automatic terminal
Terminals capacity 0.14 - 4 mm²
Label space/information surface No

Dokumentacja

1 dokument
Dane techniczne
F03362EN-02.pdf pdf (1.5 Mo)