Skip to main content
Logo print

INCARA: DISQ 80 - 2P+Z / USB A+C / RJ45 Z POKRYWĄ - 2,0 M-CZARNY

INC Legrand

INCARA: DISQ 80 - 2P+Z / USB A+C / RJ45 Z POKRYWĄ - 2,0 M-CZARNY

REF. 654704 PKWiU 27.33.13.0 EAN. 3414972001496
Gwarancja 2 lata
Grupa rabatowa : C
636,39 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Built-in
Folding No
Extendable No
Shape Round
Material Plastic
Colour Other
Degree of gloss Other
Length 114 mm
Width 105 mm
Height 116 mm
Built-in depth 109 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of socket outlets French standard type E 1
Number of socket outlets Italian standard type P40 L/F 0
With on/off switch No
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 2
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 1
Number of CAT 6A connections 0
Number of empty module positions 0
Number of miniature circuit breakers (MCB) 0
Over voltage protection No
Mains filter No
With built-in USB power supply Yes
Nominal voltage 250 V
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Antimicrobial treatment No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Supply current 16-16 A
Standby consumption 0.06 mA
Terminal marking indication Yes
Halogen free No
Prewired Yes
Connection type Not applicable
Terminals capacity 2.5-2.5 mm²
Label space/information surface No

Dokumentacja

2 dokumenty
Instrukcja użytkowania
LE11975AA.pdf pdf (2.85 Mo)
Dane techniczne
F03326EN-03.pdf pdf (2.58 Mo)