Skip to main content
Logo print

GNIAZDO USB TYP C + C - 5 V - 3 A, BIAŁY

SUNO2 Legrand

GNIAZDO USB TYP C + C - 5 V - 3 A, BIAŁY

REF. 721131 PKWiU 27.33.13.0 EAN. 3414972040228
Gwarancja 2 lata
Grupa rabatowa : B
133,93 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Other
Number of ports USB-A 0
Number of ports USB-C 2
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-5 V
Power consumption 0.064 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour White
RAL-number 9003
Device width 72.5 mm
Device height 72.7 mm
Device depth 41.5 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 33 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.5-0.5 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Dokumentacja

1 dokument
Dane techniczne
F03459EN-00.pdf pdf (0.89 Mo)