Skip to main content
Logo print

GNIAZDO RJ45/KAT 6A STP, CZARNY

LCSRJ Legrand

GNIAZDO RJ45/KAT 6A STP, CZARNY

REF. 721458 PKWiU 27.33.13.0 EAN. 3414972048217
Gwarancja 2 lata
Grupa rabatowa : C
120,06 zł / sztuka
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Other
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Category 6A (IEC)
Colour Black
Connection type Insulation displacement connector
Shielded buses No
Shielded housing No
Separate earthing connection No
With label space No
Compatible with third-party covers No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Inclined
With dust cover No
With terminal resistor No
Degree of protection (IP) IP20
Colour coding Yes
Device width 72.5 mm
Device height 72.7 mm
Głębokość osprzętu 42.39 mm
Głębokość wbudowania 32.41 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Dokumentacja

2 dokumenty
Instrukcja użytkowania
LE12325AA.pdf pdf (3.45 Mo)
Dane techniczne
F03462EN-00.pdf pdf (1.93 Mo)