GNIAZDO RJ 11 + RJ 45/KAT 6 UTP, ALUMINIUM
LCSRJ
Legrand
GNIAZDO RJ 11 + RJ 45/KAT 6 UTP, ALUMINIUM
REF. 721360
PKWiU 27.33.13.0
EAN.
3414972047760
Gwarancja 2 lata
Grupa rabatowa : C
99,72 zł
/
sztuka
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Other |
Assembly arrangement | Basic element with central cover plate |
Type of connector | Other |
With buses/couplings | Yes |
Suitable for number of connectors | 2 |
Category | 6 |
Colour | Aluminium |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Inclined |
With dust cover | No |
---|---|
With terminal resistor | No |
Degree of protection (IP) | IP20 |
Colour coding | Yes |
Device width | 72.5 mm |
Device height | 72.7 mm |
Głębokość osprzętu | 42.24 mm |
Głębokość wbudowania | 32.26 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Dokumentacja
2 dokumenty
Instrukcja użytkowania
Dane techniczne
WYBIERZ