Skip to main content
Logo print

GNIAZDO RJ 11, BIAŁY

SUNO2 Legrand

GNIAZDO RJ 11, BIAŁY

REF. 721161 PKWiU 27.33.13.0 EAN. 3414972047678
Gwarancja 2 lata
Grupa rabatowa : B
35,28 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Other
Assembly arrangement Basic element with central cover plate
Type of connector Other
With buses/couplings No
Suitable for number of connectors 1
Category 3
Colour White
RAL-number 9003
Connection type Other
Shielded buses No
Shielded housing No
Separate earthing connection Yes
With label space No
Compatible with third-party covers No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Inclined
With dust cover No
With terminal resistor No
Degree of protection (IP) IP20
Mechanical coding No
Colour coding Yes
Device width 72.9 mm
Device height 72.9 mm
Device depth 42.42 mm
Number of modules (module system) 1
Built-in depth 32.44 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-45 °C
Storage temperature -20-70 °C
Terminal marking indication No
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Dokumentacja

1 dokument
Dane techniczne
F03462EN-00.pdf pdf (1.93 Mo)