![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-721361-WEB-R.jpg)
GNIAZDO RJ 11, ALUMINIUM
SUNO2
Legrand
GNIAZDO RJ 11, ALUMINIUM
REF. 721361
PKWiU 27.33.13.0
EAN.
3414972047647
Gwarancja 2 lata
Grupa rabatowa : B
51,82 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Other |
Assembly arrangement | Basic element with central cover plate |
Type of connector | Other |
Category | 3 |
Colour | Aluminium |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Inclined |
With dust cover | No |
---|---|
With terminal resistor | No |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 72.5 mm |
Device height | 72.7 mm |
Device depth | 42.41 mm |
Built-in depth | 32.43 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-70 °C |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Dokumentacja
1 dokument
Dane techniczne
WYBIERZ