GNIAZDO HDMI - 1.4, BIAŁY
AUVID
Legrand
GNIAZDO HDMI - 1.4, BIAŁY
REF. 721149
PKWiU 27.33.13.0
EAN.
3414972047586
Gwarancja 2 lata
Grupa rabatowa : C
114,65 zł
/
sztuka
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | HDMI |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Contact type | Male |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Mounting with claw and screw |
---|---|
Number of modules (module system) | 1 |
With buses/couplings | No |
Suitable for number of connectors | 1 |
Isolated connections | No |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 42.2 mm |
Min. depth of built-in installation box | 32.22 mm |
Built-in depth | 27.4 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -40-70 °C |
Dokumentacja
2 dokumenty
Dane techniczne
Instrukcja użytkowania
WYBIERZ