![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/068157-LEGRAND-1000.jpg)
Enjoliveur Céliane pour poussoir à clé 3 positions - Blanc
Céliane
LEGRAND
Enjoliveur Céliane pour poussoir à clé 3 positions - Blanc
REF. 068157
PKWiU 27.33.11.0
EAN.
3245060681579
Céliane, un enjoliveur à monter sur mécanisme et à compléter d’un support et d’une plaque de finition
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Model | Key |
---|---|
Imprint/indication | None |
Utilization | Venetian blind |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 17.8 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |