![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/LG-423659-WEB-R.jpg)
DPX³ 125HP disjoncteur MT 4P 25A 36kA - 400V -version fixe
DPX³
LEGRAND
DPX³ 125HP disjoncteur MT 4P 25A 36kA - 400V -version fixe
REF. 423612
PKWiU 27.12.22.0
EAN.
3414971505711
DPX³, disjoncteur de puissance boîtier moulé, une solution optimale permettant de répondre aux exigences de protection des installations tertiaires et industrielles
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Rated permanent current Iu | 25 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 36 kA |
Overload release current setting | 20-25 A |
Adjustment range undelayed short-circuit release | 320-480 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
---|---|
Motor drive optional | No |
Degree of protection (IP) | IP30 |
Width | 100 mm |
Height | 136 mm |
Depth | 112 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-70 °C |
Storage temperature | -40-85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 2.5-50 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Dokumentacja
5 dokumenty
Poradnik techniczny
Materiały szkoleniowe
Materiały szkoleniowe
Dane techniczne
Instrukcja użytkowania
1 dokument
Autocad 3D
WYBIERZ