Skip to main content
Logo print

CUB:H-160X160X92-BP-AL

Ensto Cubo H ENSTO

CUB:H-160X160X92-BP-AL

REF. HALP161609 EAN. 6418677165870
Gwarancja 2 lata
Skontaktuj się z nami
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Width 160 mm
Height 160 mm
Depth 92 mm
Material Aluminium
Material quality Other
Surface finishing Untreated
Colour Grey
RAL-number 7001
With mounting plate No
Mounting plate depth-adjustable No
Suitable for wall built-in No
Pole fastening No
Z drzwiami Nie
Number of doors 1
With glazed door No
With ventilation door No
With rear door No
With cover Yes
Transparent cover No
Suitable for metrical mounting No
Suitable for outdoor set-up Yes
Pitched roof No
Pre-stamping No
EMC-version No
Degree of impact strength (IK) IK08
Degree of protection (IP) IP66

Dokumentacja

1 dokument
Autocad 3D