Skip to main content
Logo print

CELIANE WITH NETATMO ZESTAW STARTOWY DO INSTALACJI CONNECTED: GNIAZDO CONTROL I ŁĄCZNIK WYJŚCIE/POWRÓT - TYTANOWY

NTM Legrand

CELIANE WITH NETATMO ZESTAW STARTOWY DO INSTALACJI CONNECTED: GNIAZDO CONTROL I ŁĄCZNIK WYJŚCIE/POWRÓT - TYTANOWY

REF. 067770 PKWiU 26.51.20.0 EAN. 3414971015777
Gwarancja 2 lata
536,55 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Standby consumption 7.2
Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequent bidirectional Yes
Model Multiple interface
Mounting method Flush-mounted
Max. number of devices per channel 100
Demounting protection Yes
With LED indication No
Updateable Yes
Operating voltage 230-250 V
Voltage type AC
Protocol TCP/IP
Provider dependent No
Visualization Yes
Web-Server No
Radio interface Yes
IR interface No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Terminal marking indication Yes
Type of load Not applicable
Halogen free Yes
Connection type automatic terminal , Cable
Terminals capacity 0.75-2.5 mm²
Label space/information surface No
Fitted with USB plug No
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Wifi network , Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Connected devices interface
Connectable by Internet box Yes

Dokumentacja

2 dokumenty
Instrukcja użytkowania
LE10060AA_HUB_ECO.pdf pdf (6.76 Mo)
Instrukcja użytkowania
LE10060_PL.pdf pdf (6.76 Mo)
3 dokumenty
Certyfikat
Certyfikat
NF-NF012_2093/A1 (0.68 Mo)
Certyfikat