Skip to main content
Logo print

CELIANE - TUNER FM

CELIN Legrand

CELIANE - TUNER FM

REF. 067320 PKWiU 26.40.12.0 EAN. 3245060673208
Gwarancja 2 lata
Grupa rabatowa : B
835,91 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Number of program memory positions 8
DAB+ No
Short wave (world receiver) No
Long wave No
AM receiver Yes
FM receiver Yes
Internet radio No
Frequency indication Analogue
RDS No
With digital output No
Width 45 mm
Height 45 mm
Depth 41.5 mm
Colour Other
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 41.5 mm
Degree of impact strength (IK) IK02
Degree of protection (IP) IP20
Operating / setting temperature -5-45 °C
Storage temperature -25-70 °C
Connection type Screwed terminal