Skip to main content
Logo print

CELIANE - PLAKIETKA GNIAZDA 2 X 2P+Z TYTANOWA

CELIN Legrand

CELIANE - PLAKIETKA GNIAZDA 2 X 2P+Z TYTANOWA

REF. 068947 PKWiU 27.33.13.0 EAN. 3245060689476
Gwarancja 2 lata
Grupa rabatowa : B
30,48 zł / sztuka
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Number of units 2
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Metal
Material quality Aluminium
Halogen free Yes
Antimicrobial treatment No
Surface protection Anodised
Surface finishing Glossy
Colour Titanium
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 90 mm
Height 82 mm
Głębokość 19.25 mm
Built-in height 0 mm
Diameter bore hole (opening) 53.6 mm
Operating / setting temperature -10-70 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentacja

3 dokumenty
Certyfikat
Certyfikat
NF-NF012_4095 (0.51 Mo)
Certyfikat
B.B.J-B/12/023/22 (3.07 Mo)