CELIANE - PLAKIETKA DO SWITCHA 6XRJ45 TYTANOWA
CELIN
Legrand
CELIANE - PLAKIETKA DO SWITCHA 6XRJ45 TYTANOWA
REF. 068554
PKWiU 27.33.13.0
EAN.
3245060685546
Gwarancja 2 lata
Grupa rabatowa : B
90,48 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
---|---|
Colour | Titanium |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 53 mm |
Device height | 195 mm |
Device depth | 22 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |