Skip to main content
Logo print

BOITE D'EQUIP. 360 X 270 X 130

Legrand

BOITE D'EQUIP. 360 X 270 X 130

REF. 035991 EAN. 3245060359911
Gwarancja 2 lata
Skontaktuj się z nami
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Mounting method Surface mounted
Type of covering Cover
Cover model Closed
Type of door None
Transparent cover/door Yes
With lock No
Height 382 mm
Width 292 mm
Depth 132 mm
Built-in depth 132 mm
Inner depth 124 mm
Material plate thickness cabinet 3 mm
Material plate thickness door/cover 3 mm
Colour Grey
RAL-number 7035
Number of openings for flange plates 0
Extension possible No
Number of conduit inlets 0
Housing material Plastic
Surface protection Untreated
With mounting plate No
Suitable for outdoor use Yes
Suitable for lightning protection Yes
Degree of protection (IP) IP55
Degree of protection (NEMA) 3S
Protection class II
Degree of impact strength (IK) IK08
Circuit integrity Other
Cover with overpressure release No
Operating / setting temperature -25-40 °C
Storage temperature -25-70 °C

Dokumentacja

2 dokumenty
Dane techniczne
F00204EN-01.pdf pdf (0.16 Mo)
Poradnik techniczny

Dodatkowe produkty

Inni kupili również