Skip to main content
Logo print

BLOK ZASILAJĄCY 5X2P+Z + WYŁĄCZNIK RP 30MA 16A

BBIUR Legrand

BLOK ZASILAJĄCY 5X2P+Z + WYŁĄCZNIK RP 30MA 16A

REF. 073414 PKWiU 27.33.13.0 EAN. 3414970965509
Gwarancja 2 lata
Grupa rabatowa : C
776,27 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Housing shape Rectangular
Number of socket outlets CEE 7/16 (EURO) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with earth pin 0
Number of cold device socket outlets 0
Number of socket outlets Danish standard (earthing pin) 0
Number of socket outlets French standard type E 5
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets Italian standard type P11 0
Number of socket outlets Italian standard type P17 0
Number of NEMA-outlets 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
With on/off switch No
Residual current circuit breaker (RCCB) Yes
Number of universal multi standard sockets 0
Mains filter No
Number of other socket outlets 0
Number of USB connections 0
Over voltage protection No
Nominal current 16 A
Core cross section 1.5 mm²
With cover No
Material Other
Material quality Aluminium
Halogen free No
Antimicrobial treatment No
Surface protection Anodised
Surface finishing Matt
Colour Aluminium
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Rotated central insert Yes
Angle rotated central insert 45°
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 52 mm
Height 90 mm
Depth 397 mm
Connected object No

Dokumentacja

1 dokument
Dane techniczne
F02411EN-01.pdf pdf (3.16 Mo)
1 dokument
Autocad 3D
3D_LG-073414.stp ifc (18.9 Mo)
1 dokument
Deklaracja środowiskowa produktu EPD
LGRP-01509-V01.01-EN.pdf pdf (0.58 Mo)