Skip to main content
Logo print

BLOK BIUROWY 6X2P+Z (CZERWONE) Z WYŁĄCZNIKIEM PODŚWIETLANYM 3M

BBIUR Legrand

BLOK BIUROWY 6X2P+Z (CZERWONE) Z WYŁĄCZNIKIEM PODŚWIETLANYM 3M

REF. 054611 PKWiU 27.33.13.0 EAN. 3414972292856
Gwarancja 2 lata
Grupa rabatowa : C
999,87 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Other
Folding No
Extendable No
Shape Rectangular
Material Aluminium
Colour White
Length 389.5 mm
Width 90 mm
Height 80 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of socket outlets French standard type E 6
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 0
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Number of CAT 6A connections 0
Number of empty module positions 0
Number of miniature circuit breakers (MCB) 0
Over voltage protection No
With built-in USB power supply No
Nominal voltage 250 V
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Antimicrobial treatment No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Supply current 16-16 A
Terminal marking indication Yes
RAL-number 9003
Halogen free No
Prewired Yes
Connection type Screwed terminal
Terminals capacity 0.75-4 mm²
Label space/information surface No

Dokumentacja

2 dokumenty
Instrukcja użytkowania
LE13284AA-02.pdf pdf (0.6 Mo)
Dane techniczne
F03446EN-01.pdf pdf (1.81 Mo)