![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-080170-WEB-R.jpg)
BATIBOX PUSZKA DO MOCOWANIA NA FUTRYNIE DRZWI
PUSZK
Legrand
BATIBOX PUSZKA DO MOCOWANIA NA FUTRYNIE DRZWI
REF. 080170
PKWiU 27.33.13.0
EAN.
3245060801700
Gwarancja 2 lata
Grupa rabatowa : B
45,83 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Mounting method | Facing brickwork |
---|---|
Shape | Square |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | Other |
Length | 121 mm |
Width | 100 mm |
Inner depth | 43.2 mm |
For number of electric fittings | 2 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 12 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Red |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |