Skip to main content
Logo print

AX:KLAWISZ "LAMPKA NOC" 2M ALU

AXO3 Bticino

AX:KLAWISZ "LAMPKA NOC" 2M ALU

REF. HC4915M2BL PKWiU 27.33.11.0 EAN. 8005543469743
Gwarancja 2 lata
Grupa rabatowa : B
27,77 zł / sztuka Product available in 10 sztuka
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Two-part rocker
Imprint/indication Symbol "light"
Scannable symbol/barrier free Yes
Utilization Switch/push button
Suitable for touch sensor connector for bus system No
Type of fastening Clamp mounting
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Antimicrobial treatment No
Colour Aluminium
RAL-number (similar) 9006
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP21
Width 45 mm
Height 45 mm
Depth 5.3 mm
Storage temperature -10-70 °C