ADAPTER SYSTIMAX PODWÓJNY, CZARNY
SUNO2
Legrand
ADAPTER SYSTIMAX PODWÓJNY, CZARNY
REF. 721446
PKWiU 27.33.11.0
EAN.
3414972039802
Gwarancja 2 lata
Grupa rabatowa : B
35,84 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Utilization | Other |
---|---|
Support ring | Yes |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
Type of fastening | Mounting with claw and screw |
With buses/couplings | No |
---|---|
Suitable for number of connectors | 2 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Degree of impact strength (IK) | IK04 |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 40.5 mm |
Min. depth of built-in installation box | 32 mm |
Built-in depth | 27.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |