FILTRY
Wyczyść wszystko
Kategoria
Charakterystyka techniczna
-
Number of units
-
Number of units
-
Mounting direction
-
Transparent
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
RAL-number (similar)
-
With hinged lid
-
Built-in height
-
Diameter bore hole (opening)
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-00/069072-LEGRAND-1000.jpg)
Legrand
CELIN
REF. 069072
PKWiU 27.33.13.0
PKWiU 27.33.13.0
CELIANE - RAMKA IP44 PODWÓJNA BIAŁA POZIOMA/PIONOWA
105,37 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-00/069071-LEGRAND-1000.jpg)
Legrand
CELIN
REF. 069071
PKWiU 27.33.13.0
PKWiU 27.33.13.0
CELIANE - RAMKA IP44 POJEDYNCZA BIAŁA
52,35 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny