FILTRY
Wyczyść wszystko
Kategoria
Charakterystyka techniczna
-
Assembly arrangement
-
Nominal voltage
-
Transparent
-
Material
-
With light source
-
Material quality
-
With flashlight
-
Surface protection
-
With fixed symbol/imprint
-
Mounting method
-
With exchangeable symbol
-
Lamp holder
-
Application as button
-
Device width
-
Colour light source
-
Device height
-
Device depth
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Number of modules (module system)
-
Max. lamp power
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Connection type
-
Cable section
Legrand
CELIN
REF. 067651
PKWiU 27.90.20.0
PKWiU 27.90.20.0
CELIANE - SYGNALIZATOR ŚWIETLNY
176,34 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny