FILTRY
Wyczyść wszystko
Kategoria
Charakterystyka techniczna
-
Suitable for built-in mounting
-
With light source
-
Housing material
-
Suitable for wall mounting
-
Colour of light
-
Suitable for suspended mounting
-
Light sharing
-
Light outlet
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With light sensor
-
Outer diameter
-
Dimming DALI
-
With movement sensor
-
Suitable for surface mounting
-
Dimming DSI
-
Lamp holder
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Height/depth
-
Dimming DMX
-
Type of grid
-
Dimming potentiometer (integrated)
-
Colour temperature
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Built-in width
-
Suitable for ceiling mounting
-
No dim function
-
Protection class
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Suitable for lamp power
-
Rated luminous flux according to IEC 62722-2-1
-
Built-in height/depth
-
With air slots
-
Rated ambient temperature according to IEC 62722-2-1
-
Built-in length
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Terminals capacity
-
Connected object
Legrand
CELIN
REF. 067655
PKWiU 27.90.20.0
PKWiU 27.90.20.0
CELIANE - LAMPKA LED PRZEKRĘCANA O 360º
448,16 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny