-
Mounting level
-
Type of profile rail
-
Material
-
Type of ventilation
-
Model
-
Degree of protection (NEMA)
-
Modular spacing
-
With roof plate
-
With earthing
-
With front door
-
Front door locking system
-
Rear door locking system
-
Surface finishing
-
With sidewall
-
Number of doors
-
With glazed door
-
With base
-
Number of height units
-
With vertical cable management
-
Max. load capacity
-
With rear door
-
Demountable
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
RAL-number
PKWiU 27.12.40.0
RAMA SZAFY 47U 800X1200
Cena bez VAT
PKWiU 27.12.40.0
RAMA SZAFY 42U 800X1200
Cena bez VAT
PKWiU 27.12.40.0
RAMA SZAFY 47U 800X1000
Cena bez VAT
PKWiU 27.12.40.0
RAMA SZAFY 47U 600X1200
Cena bez VAT
PKWiU 27.12.40.0
RAMA SZAFY 42U 800X1000
Cena bez VAT
PKWiU 27.12.40.0
RAMA SZAFY 47U 600X1000
Cena bez VAT
PKWiU 27.12.40.0
RAMA SZAFY 42U 600X1200
Cena bez VAT
PKWiU 27.12.40.0
RAMA SZAFY 42U 600X1000
Cena bez VAT