-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C125 3P 125 A 25KA DX3
Cena bez VAT
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C100 3P 100 A 25KA DX3
Cena bez VAT
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C80 3P 80 A 25KA DX3
Cena bez VAT
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C63 3P 63 A 25KA DX3
Cena bez VAT
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C50 3P 50 A 25KA DX3
Cena bez VAT
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C40 3P 40 A 25KA DX3
Cena bez VAT
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C32 3P 32 A 25KA DX3
Cena bez VAT
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C25 3P 25 A 25KA DX3
Cena bez VAT
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C20 3P 20 A 25KA DX3
Cena bez VAT
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C16 3P 16 A 25KA DX3
Cena bez VAT
PKWiU 27.12.22.0
WYŁ. NADPR. S323 C10 3P 10 A 25KA DX3
Cena bez VAT